Quantity | Unit price |
---|---|
1 - 999 | $2.0285 |
1000 - 1999 | $1.0174 |
2000 - 4999 | $0.4073 |
5000 - 9999 | $0.1802 |
10000 - 14999 | $0.1546 |
15000 + | $0.1448 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Tube Diameter | 7.9 mm |
Tube Diameter | 0.312 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.