Quantity | Unit price |
---|---|
1 - 399 | $2.8006 |
400 - 799 | $1.3988 |
800 - 3999 | $0.5601 |
4000 - 7999 | $0.2483 |
8000 - 11999 | $0.2242 |
12000 + | $0.2104 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Tube Diameter | 12.7 mm |
Tube Diameter | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.