Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Color | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.1313 - $1.8343 | 19707 In stock |
0.500 in
12.7 mm
|
Black
|
Polished
|
16
|
||
| $0.1258 - $1.7701 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
Polished
|
22
|
||
| $0.1511 - $2.124 | 12730 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
11
|
||
| $0.1818 - $0.6693 | 20190 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
15
|
||
| $0.1352 - $1.8987 | 14000 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
18
|
||
| $0.1672 - $0.6156 | 4259 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
14
|
||
| $0.1062 - $0.3894 | 7000 In stock |
0.752 in
19.1 mm
|
Black
|
Polished
|
18
|
||
| $0.1997 - $0.8336 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
13
|
||
| $0.1458 - $2.0597 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
13
|
||
| $0.2218 - $2.9296 | 12831 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
14
|
||
| $0.1391 - $0.5118 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
22
|
||
| $0.1502 - $0.5537 | 2550 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
20
|
||
| $0.1392 - $1.953 | 7000 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
16
|
||
| $0.1836 - $0.6775 | 727 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
12
|
||
| $0.256 - $3.3951 | 1038 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
13
|
||
| RDG1375A | $0.2865 - $1.0571 | 14365 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
20
|
|
| $0.4797 - $1.7701 | 3341 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
18
|
||
| $0.4891 - $1.8022 | Request the lead time here |
1.626 in
41.3 mm
|
Black
|
Polished
|
16
|
||
| $0.3252 - $4.2802 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
Polished
|
16
|
||
| $0.3942 - $1.4562 | 2012 In stock |
2 in
50.8 mm
|
Black
|
Polished
|
16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue