Menu Search

Round End Cap - Black Inside Diameter 5.5 mm | 0.218 in ; Inside Height 38.1 mm | 1.500 in ; 176.7 °C | 350 °F

Push Fit Round Vinyl End Cap is a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects. Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering. Black finish, made from PVC material and resistant to temperatures of up to 350°F.
WARNING: This product can expose you to chemicals including vinyl chloride, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Item code:

DM0218-1-1/2A

43834 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.459
1000 - 4999 $0.1836
5000 - 19999 $0.0834
20000 + $0.0793
Standard pack: 5000

Order in multiple of 200

Total price:

$91.80

200 x $0.459

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Polyvinyl Chloride
Fitting Style Push-Fit
Inside Diameter 0.218 in
Inside Height 1.500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us