Quantity | Unit price |
---|---|
100 - 499 | $1.1381 |
500 - 1199 | $0.4552 |
1200 - 4799 | $0.2069 |
4800 + | $0.1966 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 21.4 mm |
Inside Diameter | 0.843 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue