Quantity | Unit price |
---|---|
100 - 499 | $1.4429 |
500 - 1249 | $0.5772 |
1250 - 4999 | $0.2624 |
5000 + | $0.2492 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 27 mm |
Inside Diameter | 1.062 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue