Quantity | Unit price |
---|---|
100 - 499 | $1.0085 |
500 - 1999 | $0.4034 |
2000 - 7999 | $0.1834 |
8000 + | $0.1743 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 27.7 mm |
Inside Diameter | 1.090 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue