Quantity | Unit price |
---|---|
100 - 499 | $1.4981 |
500 - 1699 | $0.5992 |
1700 - 6799 | $0.2724 |
6800 + | $0.2588 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 40.5 mm |
Inside Diameter | 1.593 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue