Quantity | Unit price |
---|---|
50 - 99 | $2.5064 |
100 - 999 | $1.0025 |
1000 - 3999 | $0.4557 |
4000 + | $0.4329 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 40.5 mm |
Inside Diameter | 1.593 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue