Quantity | Unit price |
---|---|
50 - 99 | $2.7003 |
100 - 499 | $1.0801 |
500 - 1999 | $0.491 |
2000 + | $0.4664 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 41.3 mm |
Inside Diameter | 1.625 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue