Quantity | Unit price |
---|---|
50 - 99 | $1.5169 |
100 - 999 | $0.6067 |
1000 - 3999 | $0.2758 |
4000 + | $0.262 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 42.8 mm |
Inside Diameter | 1.687 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue