Quantity | Unit price |
---|---|
25 - 49 | $3.0429 |
50 - 399 | $1.2172 |
400 - 1599 | $0.5532 |
1600 + | $0.5256 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 49.2 mm |
Inside Diameter | 1.937 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue