Quantity | Unit price |
---|---|
50 - 199 | $1.8201 |
200 - 799 | $0.8273 |
800 + | $0.786 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 63.5 mm |
Inside Diameter | 2.500 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue