Quantity | Unit price |
---|---|
50 - 399 | $1.3021 |
400 - 1599 | $0.5919 |
1600 + | $0.5622 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 68.2 mm |
Inside Diameter | 2.687 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue