Quantity | Unit price |
---|---|
10 - 99 | $2.8815 |
100 - 399 | $1.3098 |
400 + | $1.2443 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 95.3 mm |
Inside Diameter | 3.750 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue