Quantity | Unit price |
---|---|
10 - 99 | $3.3289 |
100 - 399 | $1.5131 |
400 + | $1.4375 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 95.3 mm |
Inside Diameter | 3.750 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue