Quantity | Unit price |
---|---|
10 - 149 | $3.6619 |
150 - 599 | $1.6645 |
600 + | $1.5813 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 101.6 mm |
Inside Diameter | 4.000 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue