Quantity | Unit price |
---|---|
50 - 199 | $4.0319 |
200 - 799 | $1.8327 |
800 + | $1.741 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 114.3 mm |
Inside Diameter | 4.500 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue