Quantity | Unit price |
---|---|
10 - 49 | $13.7229 |
50 - 199 | $6.2377 |
200 + | $5.9258 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 158.8 mm |
Inside Diameter | 6.250 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue