Quantity | Unit price |
---|---|
10 - 24 | $14.9805 |
25 - 99 | $6.8094 |
100 + | $6.4689 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 190.5 mm |
Inside Diameter | 7.500 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue