Menu Search

Round End Cap - Red Inside Diameter 12.7 mm | 0.500 in ; Inside Height 25.4 mm | 1.000 in ; 176.7 °C | 350 °F

Push Fit Round Vinyl End Cap is a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects. Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering. Red finish, made from PVC material and resistant to temperatures of up to 350°F.
WARNING: This product can expose you to chemicals including vinyl chloride, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Item code:

DMS0500-1A

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.469
1000 - 4999 $0.1876
5000 - 19999 $0.0853
20000 + $0.081
Standard pack: 5000

Order in multiple of 200

Total price:

$93.80

200 x $0.469

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Color Red
Full Material Polyvinyl Chloride
Fitting Style Push-Fit
Inside Diameter 0.500 in
Inside Height 1.000 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us