Quantity | Unit price |
---|---|
100 - 499 | $0.8331 |
500 - 1499 | $0.3332 |
1500 - 5999 | $0.1515 |
6000 + | $0.1439 |
Color | Red |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 17.4 mm |
Inside Diameter | 0.687 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue