Quantity | Unit price |
---|---|
100 - 499 | $0.9226 |
500 - 2499 | $0.369 |
2500 - 9999 | $0.1677 |
10000 + | $0.1594 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 23.8 mm |
Inside Diameter | 0.937 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue