Quantity | Unit price |
---|---|
50 - 99 | $2.3584 |
100 - 624 | $0.9433 |
625 - 2499 | $0.4288 |
2500 + | $0.4073 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 47.6 mm |
Inside Diameter | 1.875 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue