Quantity | Unit price |
---|---|
50 - 299 | $2.2561 |
300 - 1199 | $1.0255 |
1200 + | $0.9742 |
Color | Red |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 57.2 mm |
Inside Diameter | 2.250 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue