Menu Search

Screw Grommets - Natural, Round/Oblong Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outwards eliminating the need for a nut. These go in a round/oblong hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
9 results
Product SKUs information
Item Code Price range Availability View
$0.1327 - $0.1508 8000 In stock
$0.1736 - $0.1973 1000 In stock
$0.1289 - $0.1467 1000 In stock
MSNE-2-01 $0.1172 - $0.1332 104000 In stock
MSNE-10-01 $0.1452 - $0.1652 8000 In stock
$0.157 - $0.1783 21000 In stock
$0.125 - $0.142 12000 In stock
$0.1216 - $0.1381 8000 In stock
MSNE-8-01 $0.1347 - $0.1531 32000 In stock
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 9.5 mm | 0.375 in; Nylon 6/6; Natural

MSNE-6-01

Price Range
$0.1508 - $0.1327

Stock Levels
8000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.374 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 25.4 mm | 1.000 in; Nylon 6/6; Natural

MSNE-16-01

Price Range
$0.1973 - $0.1736

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    1 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 8 mm | 0.313 in; Nylon 6/6; Natural

MSNE-5-01

Price Range
$0.1467 - $0.1289

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.315 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 3.2 mm | 0.125 in; Nylon 6/6; Natural

MSNE-2-01

Price Range
$0.1332 - $0.1172

Stock Levels
104000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.126 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 15.9 mm | 0.625 in; Nylon 6/6; Natural

MSNE-10-01

Price Range
$0.1652 - $0.1452

Stock Levels
8000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.626 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 19.1 mm | 0.750 in; Nylon 6/6; Natural

MSNE-12-01

Price Range
$0.1783 - $0.157

Stock Levels
21000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.752 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 6.4 mm | 0.250 in; Nylon 6/6; Natural

MSNE-4-01

Price Range
$0.142 - $0.125

Stock Levels
12000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.252 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 4.8 mm | 0.188 in; Nylon 6/6; Natural

MSNE-3-01

Price Range
$0.1381 - $0.1216

Stock Levels
8000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.189 in
  • Square Size
    0.169 in
Screw Grommet - Natural, Round/Oblong Hole - ; Square Size 4.3 mm | 0.169 in; Spacer Length 12.7 mm | 0.500 in; Nylon 6/6; Natural

MSNE-8-01

Price Range
$0.1531 - $0.1347

Stock Levels
32000 In stock
Attributes
  • Body Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.5 in
  • Square Size
    0.169 in