Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
---|---|---|---|---|---|---|
$0.0553 - $0.0735 | 17000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0566 - $0.0782 | Request the lead time here |
0.031 in
0.8 mm
|
0.232 in
5.9 mm
|
|
||
$0.0851 - $0.1134 | 1500 In stock |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
||
$0.0487 - $0.0648 | Request the lead time here |
0.031 in
0.8 mm
|
0.059 in
1.5 mm
|
|
||
60SGN01182 | $0.0553 - $0.0761 | 103000 In stock |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
|
|
$0.0553 - $0.076 | 8500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0719 - $0.0957 | 3000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
$0.0606 - $0.0809 | 6000 In stock |
0.079 in
2.0 mm
|
0.173 in
4.4 mm
|
|
||
EG-4-01 | $0.0573 - $0.0651 | 15000 In stock |
|
|
|
|
$0.0711 - $0.0807 | 63000 In stock |
|
|
|
||
$0.0548 - $0.0622 | 4000 In stock |
|
|
|
||
$0.0435 - $0.0494 | 33000 In stock |
|
|
|
||
$0.0737 - $0.0837 | 1000 In stock |
|
|
|
||
EG-1-01 | $0.0449 - $0.0508 | 113000 In stock |
|
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.