Quantity | Unit price |
---|---|
1000 - 9999 | $0.0573 |
10000 - 24999 | $0.0515 |
25000 + | $0.0464 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 4.0 mm |
---|---|
Inside Diameter | 0.157 in |
Length | 3.2 mm |
Length | 0.126 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Outside Diameter | 6.4 mm |
Outside Diameter | 0.252 in |
Screw Diameter | 2.6 mm |
Screw Diameter | 0.102 in |
Spacer Length | 3.2 mm |
Spacer Length | 0.126 in |
Color | Natural |
Full Material | Polyamide 6.6 |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue