These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
---|---|---|---|---|---|---|
13SPRT033 | $0.0536 - $0.0661 | 9000 In stock |
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
0.079 in
2.0 mm
|
|
13SPRT037 | $0.0825 - $0.11 | 26000 In stock |
0.114 in
2.9 mm
|
0.5 in
12.7 mm
|
0.079 in
2.0 mm
|
|
13SPRT041 | $0.0663 - $0.082 | 2000 In stock |
0.114 in
2.9 mm
|
0.752 in
19.1 mm
|
0.079 in
2.0 mm
|
|
13SPRT045 | $0.0727 - $0.0898 | 3000 In stock |
0.114 in
2.9 mm
|
1 in
25.4 mm
|
0.079 in
2.0 mm
|
|
$0.0533 - $0.0658 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.102 in
2.6 mm
|
||
$0.0589 - $0.0728 | 5000 In stock |
0.157 in
4.0 mm
|
0.563 in
14.3 mm
|
0.102 in
2.6 mm
|
||
$0.0642 - $0.0792 | 4000 In stock |
0.157 in
4.0 mm
|
0.811 in
20.6 mm
|
0.102 in
2.6 mm
|
||
13SPRT061 | $0.0497 - $0.0614 | 21000 In stock |
0.197 in
5.0 mm
|
0.126 in
3.2 mm
|
0.13 in
3.3 mm
|
|
13SPRT065 | $0.056 - $0.0691 | 7000 In stock |
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
0.13 in
3.3 mm
|
|
13SPRT069 | $0.0619 - $0.0765 | 10000 In stock |
0.197 in
5.0 mm
|
0.626 in
15.9 mm
|
0.13 in
3.3 mm
|
|
13SPRT073 | $0.0678 - $0.0837 | Request the lead time here |
0.197 in
5.0 mm
|
0.874 in
22.2 mm
|
0.13 in
3.3 mm
|
|
$0.0519 - $0.0641 | 19000 In stock |
0.24 in
6.1 mm
|
0.189 in
4.8 mm
|
0.154 in
3.9 mm
|
||
$0.0798 - $0.1101 | 500 In stock |
0.24 in
6.1 mm
|
0.437 in
11.1 mm
|
0.154 in
3.9 mm
|
||
$0.0876 - $0.1208 | 500 In stock |
0.24 in
6.1 mm
|
0.689 in
17.5 mm
|
0.154 in
3.9 mm
|
||
$0.0645 - $0.0888 | 4500 In stock |
0.24 in
6.1 mm
|
0.937 in
23.8 mm
|
0.154 in
3.9 mm
|
||
$0.0579 - $0.0715 | 16000 In stock |
0.276 in
7.0 mm
|
0.252 in
6.4 mm
|
0.177 in
4.5 mm
|
||
$0.0693 - $0.0855 | 2500 In stock |
0.276 in
7.0 mm
|
0.5 in
12.7 mm
|
0.177 in
4.5 mm
|
||
$0.0806 - $0.0996 | 27000 In stock |
0.276 in
7.0 mm
|
0.752 in
19.1 mm
|
0.177 in
4.5 mm
|
||
$0.1251 - $0.1724 | 68500 In stock |
0.276 in
7.0 mm
|
1 in
25.4 mm
|
0.177 in
4.5 mm
|
||
$0.0604 - $0.0746 | 10000 In stock |
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.232 in
5.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.