Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 9.7 mm |
---|---|
Base Diameter | 0.380 in |
Base Height | 5.1 mm |
Base Height | 0.200 in |
Stud Length | 10.2 mm |
Stud Length | 0.400 in |
Base Material | Rubber |
Base Shape | Round |
Color | Black |
Full Material | IIR Shore 40-50a;Brass |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue