Quantity | Unit price |
---|---|
1 - 187 | $1.1642 |
188 - 374 | $0.8327 |
375 - 749 | $0.5814 |
750 - 1499 | $0.4149 |
1500 - 7499 | $0.3314 |
7500 - 14999 | $0.3164 |
15000 + | $0.2982 |
Inside Depth | 6.4 mm |
---|---|
Inside Depth | 0.250 in |
Inside Diameter | 5.5 mm |
Inside Diameter | 0.215 in |
Outside Diameter | 20.4 mm |
Outside Diameter | 0.805 in |
Spacer Length | 25.4 mm |
Spacer Length | 1.000 in |
Tube Diameter | 19.1 mm |
Tube Diameter | 0.750 in |
Base Shape | Round Coved |
Bumper Foot Style | Screw On |
Color | Natural |
Full Material | Nylon |
Material | Nylon |
Mount Type | Screw Mount |
Number of Mounting Holes | 1 |
Type | Coved Screw-On Bumper Feet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue