Quantity | Unit price |
---|---|
1 - 279 | $2.8093 |
280 - 559 | $1.4032 |
560 - 2799 | $0.5605 |
2800 - 5599 | $0.249 |
5600 - 11199 | $0.2243 |
11200 - 22399 | $0.2112 |
22400 + | $0.1995 |
Inside Depth | 6.6 mm |
---|---|
Inside Depth | 0.260 in |
Inside Diameter | 6.1 mm |
Inside Diameter | 0.240 in |
Outside Diameter | 25.1 mm |
Outside Diameter | 0.990 in |
Spacer Length | 21.6 mm |
Spacer Length | 0.850 in |
Tube Diameter | 25.4 mm |
Tube Diameter | 1.000 in |
Base Shape | Round Coved |
Bumper Foot Style | Screw On |
Color | Natural |
Full Material | Nylon |
Material | Nylon |
Mount Type | Screw Mount |
Number of Mounting Holes | 1 |
Type | Coved Screw-On Bumper Feet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue