Quantity | Unit price |
---|---|
1 - 299 | $2.6795 |
300 - 599 | $1.3399 |
600 - 2999 | $0.536 |
3000 - 5999 | $0.2392 |
6000 - 11999 | $0.2135 |
12000 - 20999 | $0.203 |
21000 + | $0.1908 |
Inside Depth | 7.9 mm |
---|---|
Inside Depth | 0.312 in |
Inside Diameter | 5.5 mm |
Inside Diameter | 0.218 in |
Outside Diameter | 25.4 mm |
Outside Diameter | 1.000 in |
Spacer Length | 20.6 mm |
Spacer Length | 0.812 in |
Tube Diameter | 25.4 mm |
Tube Diameter | 1.000 in |
Base Shape | Round Coved |
Bumper Foot Style | Screw On |
Color | Natural |
Full Material | Nylon |
Material | Nylon |
Mount Type | Screw Mount |
Number of Mounting Holes | 1 |
Type | Coved Screw-On Bumper Feet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue