Quantity | Unit price |
---|---|
1 - 374 | $1.8772 |
375 - 749 | $1.3321 |
750 - 1499 | $0.9326 |
1500 - 2999 | $0.6646 |
3000 - 14999 | $0.5329 |
15000 - 29999 | $0.5071 |
30000 + | $0.4799 |
Inside Depth | 7.9 mm |
---|---|
Inside Depth | 0.312 in |
Inside Diameter | 5.5 mm |
Inside Diameter | 0.218 in |
Outside Diameter | 25.4 mm |
Outside Diameter | 1.000 in |
Spacer Length | 20.6 mm |
Spacer Length | 0.812 in |
Tube Diameter | 25.4 mm |
Tube Diameter | 1.000 in |
Base Shape | Round Coved |
Bumper Foot Style | Screw On |
Color | Black |
Full Material | Nylon |
Material | Nylon |
Mount Type | Screw Mount |
Number of Mounting Holes | 1 |
Type | Coved Screw-On Bumper Feet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue