Quantity | Unit price |
---|---|
1 - 624 | $0.4224 |
625 - 1249 | $0.3013 |
1250 - 2499 | $0.2119 |
2500 - 4999 | $0.1515 |
5000 - 24999 | $0.121 |
25000 - 49999 | $0.1151 |
50000 + | $0.109 |
Base Full Material | Low-Density Polyethylene |
---|---|
Base Material | LDPE |
Base Shape | Round |
Bumper Foot Style | Screw On |
Color | Natural |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Mount Type | Screw Mount |
Number of Mounting Holes | 1 |
Type | Heavy Duty Screw-On Bumper Feet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue