Quantity | Unit price |
---|---|
1 - 499 | $1.4032 |
500 - 999 | $0.7016 |
1000 - 4999 | $0.281 |
5000 - 9999 | $0.1248 |
10000 - 14999 | $0.1125 |
15000 - 24999 | $0.106 |
25000 + | $0.0999 |
Inside Depth | 6.4 mm |
---|---|
Inside Depth | 0.250 in |
Inside Diameter | 8.7 mm |
Inside Diameter | 0.343 in |
Overall Diameter | 15.9 mm |
Overall Diameter | 0.625 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Thru Hole Diameter | 4.7 mm |
Thru Hole Diameter | 0.187 in |
Base Shape | Round |
Bumper Foot Style | Screw On |
Color | Natural |
Full Material | Nylon |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue