Quantity | Unit price |
---|---|
1 - 9 | $8.13 |
10 + | $6.97 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 20.2 mm |
---|---|
Leaf Thickness | 0.795 in |
Overall Leaf Length | 118.9 mm |
Overall Leaf Length | 4.681 in |
Overall Length | 118.9 mm |
Overall Length | 4.681 in |
Overall Width | 35.6 mm |
Overall Width | 1.402 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Color | Black |
Finish | No Finish |
Latch Material | ABS |
Mounting Hole Shape | Round |
Mounting Method | Universal |
Mounting Orientation | Universal |
Number of Mounting Holes | 4 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue