Quantity | Unit price |
---|---|
1 - 9 | $10.78 |
10+ | $9.18 |
Leaf Thickness | 2.5 mm |
---|---|
Leaf Thickness | 0.098 in |
Overall Leaf Length | 60.0 mm |
Overall Leaf Length | 2.362 in |
Overall Length | 60.0 mm |
Overall Length | 2.362 in |
Overall Width | 32.5 mm |
Overall Width | 1.28 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Body Material | Stainless Steel |
Color | Natural |
Hinge Type | Concealed Hinge |
Includes | Fasteners not included |
Material | Stainless Steel |
Mounting Hole Shape | |
Mounting Method | Screw;Weld |
Mounting Orientation | Universal |
Number of Mounting Holes | 2 |
Pin Material | Stainless Steel |
Removability | Removable Pin |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.