Menu Search

N/A - 1.0 mm | 0.039 in ; 3.0 mm | 0.118 in ; 150 m | 492.0 ft; PVC

This products offers edge protection and sealing, with roll length of . 1 Box = 150.0 m | 492.126 ft
Item code:

34009522

6 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $444.84
5 + $421.02
Standard pack: 1

Order in multiple of 1

Total price:

$444.84

1 x $444.84

Specifications

Imperial
Metric
SKU attributes
Grip Range 0.039 - 0.118 in
Maximum Grip 0.118 in
Minimum Grip 0.039 in
Overall Height 0.551 in
Overall Length 492.126 ft
Color Black
Includes 492 ft Roll
Material PVC
Type Side Bubble

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us