Menu Search

N/A - 1.5 mm | 0.059 in ; 4.0 mm | 0.157 in ; 150 m | 492.0 ft; PVC

This products offers edge protection and sealing, with roll length of . 1 Box = 150.0 m | 492.126 ft
Item code:

34009523

161 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $491.99
5 + $465.64
Standard pack: 1

Order in multiple of 1

Total price:

$491.99

1 x $491.99

Specifications

Imperial
Metric
SKU attributes
Maximum Grip 0.157 in
Minimum Grip 0.059 in
Overall Height 0.531 in
Overall Length 492.126 ft
Color Black
Includes 492 ft Roll
Material PVC
Type Side Bubble

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us