Quantity | Unit price |
---|---|
1 - 49 | $1.5324 |
50 - 124 | $0.6975 |
125 - 249 | $0.4873 |
250 - 1249 | $0.279 |
1250 - 2499 | $0.2642 |
2500 + | $0.2511 |
Full Material | Polypropylene |
---|---|
Fitting Style | Push-Fit |
Component Type | Cap |
Cap Color | Black |
Overall Diameter | 32 mm |
Overall Diameter | 1.260 in |
Overall Height | 14 mm |
Overall Height | 0.551 in |
Inside Diameter | 17 mm |
Inside Diameter | 0.669 in |
Inside Height | 11.5 mm |
Inside Height | 0.453 in |
Hole Size | 8.3 mm |
Hole Size | 0.327 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.