Quantity | Unit price |
---|---|
1 - 9 | $1.6736 |
10 - 49 | $0.7596 |
50 - 99 | $0.5316 |
100 - 499 | $0.3052 |
500 - 999 | $0.2905 |
1000 + | $0.2741 |
Full Material | Polypropylene |
---|---|
Fitting Style | Push-Fit |
Component Type | Cap |
Cap Color | Blue |
Overall Diameter | 38 mm |
Overall Diameter | 1.496 in |
Overall Height | 17 mm |
Overall Height | 0.669 in |
Inside Diameter | 21.4 mm |
Inside Diameter | 0.843 in |
Inside Height | 14 mm |
Inside Height | 0.551 in |
Hole Size | 10.3 mm |
Hole Size | 0.406 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue