Quantity | Unit price |
---|---|
1 - 9 | $1.8541 |
10 - 49 | $0.8434 |
50 - 99 | $0.589 |
100 - 499 | $0.338 |
500 - 999 | $0.3201 |
1000 + | $0.3036 |
Full Material | Polypropylene |
---|---|
Fitting Style | Push-Fit |
Component Type | Cap |
Cap Color | White |
Overall Diameter | 43 mm |
Overall Diameter | 1.693 in |
Overall Height | 20.5 mm |
Overall Height | 0.807 in |
Inside Diameter | 23.6 mm |
Inside Diameter | 0.929 in |
Inside Height | 16.5 mm |
Inside Height | 0.650 in |
Hole Size | 12.4 mm |
Hole Size | 0.488 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue