Quantity | Unit price |
---|---|
450 - 2249 | $0.0814 |
2250 - 5399 | $0.0675 |
5400 - 10349 | $0.0547 |
10350 - 25199 | $0.0529 |
25200 - 50399 | $0.0513 |
50400 + | $0.0488 |
Base Diameter | 6.4 mm |
---|---|
Base Diameter | 0.250 in |
Base Height | 2 mm |
Base Height | 0.079 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Color | Black |
Full Material | Polyurethane |
Material | PU |
Shape | Dome |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue