Quantity | Unit price |
---|---|
500 - 4999 | $0.5068 |
5000 - 9999 | $0.4561 |
10000 - 24999 | $0.4105 |
25000 + | $0.3694 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 15.1 mm |
---|---|
Hub Diameter | 0.593 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1.000 in |
Knob Height | 9.9 mm |
Knob Height | 0.390 in |
Knob Color | Blue |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.