Menu Search

3-Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes M6; Knob Height 27.7 mm | 1.090 in

Clamping 3 Arm (self-assembly) polypropylene Knob is designed for press-fit assembly with your fastener and comes with a prominent grip.
Item code:

KNH4-HEXRT5----

2603 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 89 $1.92
90 - 224 $1.73
225 - 449 $1.47
450 - 899 $1.18
900 + $0.88
Standard pack: 300

Order in multiple of 30

Total price:

$1.92

1 x $1.92

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Color Black
Knob Material PP
Thread Type Female
Thread Size M6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us