Menu Search

Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M8; Knob Height 31.2 mm | 1.230 in

Clamping Fluted (self-assembly) polypropylene Knob is designed for press-fit assembly with your fastener and comes with an ergonomic grip.
Item code:

KNH5-HEXF6-----

250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $2.30
25 - 62 $2.07
63 - 124 $1.76
125 - 249 $1.41
250 + $1.05
Standard pack: 250

Order in multiple of 25

Total price:

$2.30

1 x $2.30

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Color Black
Knob Material PP
Thread Type Female
Thread Size M8

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us