Menu Search

Knurled Knob - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes M4; Knob Height 6.4 mm | 0.250 in

Push-Pull (self-assembly) polypropylene Knob is designed for press-fit assembly with your socket head screw. These come with a knurled grip
Item code:

KSM4----N3--5--

15127 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 699 $0.46
700 - 1749 $0.41
1750 - 3499 $0.35
3500 - 6999 $0.28
7000 + $0.21
Standard pack: 500

Order in multiple of 50

Total price:

$0.46

1 x $0.46

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Color Black
Knob Material Acetal
Thread Type Female
Thread Size M4

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us