Menu Search

Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Compatible Thread Sizes M8; Knob Height 10.4 mm | 0.410 in

Push-Pull (self-assembly) polypropylene Knob is designed for press-fit assembly with your socket head screw. These come with a knurled grip
Item code:

KSM8----N6--5--

1500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 149 $0.92
150 - 374 $0.83
375 - 749 $0.70
750 - 1499 $0.56
1500 + $0.42
Standard pack: 500

Order in multiple of 50

Total price:

$0.92

1 x $0.92

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Color Black
Knob Material Acetal
Thread Type Female
Thread Size M8

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us