Menu Search

Knurled Knob - Knob Diameter 38.1 mm | 1.500 in; Compatible Thread Sizes M8; Knob Height 9.5 mm | 0.375 in

T Handle (self-assembly) polypropylene Knob is designed for press-fit assembly with your socket head screw and come with a prominent grip.
Item code:

KSM8----O3--5--

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 69 $1.35
70 - 174 $1.21
175 - 349 $1.03
350 - 699 $0.83
700 + $0.62
Standard pack: 350

Order in multiple of 35

Total price:

$1.35

1 x $1.35

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Color Black
Knob Material Acetal
Thread Type Female
Thread Size M8

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us